• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Round Head Screw Nail, Antique【18-24 Pieces Per Package】

Round Head Screw Nail, Antique

Made of iron (with bronze plating finish). Appropriate for interior work and other applications in places where appearance is important.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
4979874832559
4979874832566
4979874832573
4979874832580
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งSize JAN code Number of pieces
(pcs.)

24 Pieces Per Package

5 Day(s) or more 2.0X22497987483255924

22 Pieces Per Package

5 Day(s) or more 2.0X25497987483256622

20 Pieces Per Package

5 Day(s) or more 2.0X32497987483257320

18 Pieces Per Package

5 Day(s) or more 2.0X38497987483258018

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Material Iron

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)