• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Duck Bill Ring Nail, Brass【24 Pieces Per Package】

Duck Bill Ring Nail, Brass

Made of iron (with brass plating finish). The tip, which comes into contact with hard objects like iron plates, is curved like a hook to fix them in place. Can be used for applications such as stretching shoe soles.

Part Number

Configured Part Number is shown.

4979874832719

Part Number
4979874832719
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

24 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Size 1.6X18
JAN code 4979874832719 Number of pieces(pcs.) 24 Material Iron

Please check the type/dimensions/specifications of the part 4979874832719 in the Duck Bill Ring Nail, Brass series.