• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Horizontal Receiver, Pass

Horizontal Receiver, Pass

Made from zinc diecast. Chrome plated. Can be used to fix stainless steel pipe, but cannot be used in a pipe receiver.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
4979874102126
4979874102133
4979874102140
4979874102157
4979874102164
4979874102171
Part NumberVolume DiscountDays to Shipวันจัดส่งJAN code Applicable Pipe Dia.
(mm)
5 Day(s) or more 497987410212610
5 Day(s) or more 497987410213313
5 Day(s) or more 497987410214016
5 Day(s) or more 497987410215719
5 Day(s) or more 497987410216425
5 Day(s) or more 497987410217132

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories Qty. 1 Order Unit(pcs.) 5
Material Zinc Die-Casting

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)