• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Free Hole Handrail Bracket (Stop)

Free Hole Handrail Bracket (Stop)

[Features]
· Made from zinc diecast. Satin chrome plated.
· · Free hole type midway fitting bracket that can be mounted to studs.
· Fitting bracket for stainless steel pipe, handrails, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
4979874831538
4979874831545
Part NumberVolume DiscountDays to Shipวันจัดส่งJAN code Applicable Pipe Dia.
(mm)
5 Day(s) or more 497987483153825
5 Day(s) or more 497987483154532

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories Qty. 1 Order Unit(pcs.) 2
Material Zinc Die-Casting

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)