• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless Steel Head Handrail Bracket (Pass)

Stainless Steel Head Handrail Bracket (Pass)

[Features]
· Made from stainless steel (SUS304). Pipe receiver for handrails, hanger pipes, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
4979874224972
4979874224989
4979874224996
4979874225009
Part NumberVolume DiscountDays to Shipวันจัดส่งJAN code Applicable Pipe Dia.
(mm)
3 Day(s) or more 497987422497219.4
3 Day(s) or more 497987422498925.4
3 Day(s) or more 497987422499632.4
3 Day(s) or more 497987422500938.4

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories Qty. 1 Order Unit(pcs.) 5
Material Stainless steel (SUS304)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)