• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Tall Battledore Plate SBE2

Tall Battledore Plate SBE2

Type: Joint hardware for wood, joint hardware for wood. Type: Battledore plate hardware
· Product name: Z tall battledore plate SBE2
· Number contained in a packet: 1 · Count x length (mm): 0

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
4979874007803
4979874007827
Part NumberVolume DiscountDays to Shipวันจัดส่งJAN code Full Length
(mm)
5 Day(s) or more 4979874007803280
5 Day(s) or more 4979874007827310

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Battledore Hardware Part Name Z Tall‐Skirted Battledore SBE2
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)