• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Melt Battledore Bolt

Melt Battledore Bolt

The strap part and bolt part are connected not by welding but instead by press machining, creating an integrated structure with strength and stability.
Because the strap part is short, it doesn't interfere with even thicker beams.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

4979874007865

Part Number
4979874007865
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Battledore Hardware Part Name Melt Battledore Bolt
JAN code 4979874007865 Number of pieces(pcs.) 1 Material JIS G 3505 SWRM8
Full Length(mm) 285 Specifications MSB-285 Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)