• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Luminous point【2-10 Pieces Per Package】

Luminous point

[Product information]
Stores up sunlight or fluorescent light, then lights up in the darkness.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
4905034050884
4905034050891
4905034050907
4905034050914
4905034050921
4905034050938
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งNumber of pieces
(pcs.)

5 Pieces Per Package

5 Day(s) 5

8 Pieces Per Package

5 Day(s) 8

6 Pieces Per Package

5 Day(s) 6

10 Pieces Per Package

5 Day(s) 10

8 Pieces Per Package

5 Day(s) 8

2 Pieces Per Package

5 Day(s) 2

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)