• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Pipe Frame Plastic Joint, PJ-513D

Pipe Frame Plastic Joint, PJ-513D

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

PJ-513D

Part Number
PJ-513D
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSSpecifications
4 Day(s) or more 10Cap

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Accessory Accessory Type Cap End Mounting Method Plug Style
Operating Environment Antistatic Applicable Pipe Dia.(φ),(Squre) 27.5 Accessory Material AAS Resin
Accessory Color Black

Please check the type/dimensions/specifications of the part PJ-513D in the Pipe Frame Plastic Joint, PJ-513D series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PJ-513D ในชุด Pipe Frame Plastic Joint, PJ-513D

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)