Electromagnetic valve, 3V200 series, 3 ports, 2 positions

Electromagnetic valve, 3V200 series, 3 ports, 2 positions

[Features]
· Applicable fluid is air.
· No need for lubrication

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3V210-6-[A,​B,​C,​E,​F]
3V210-6-[A,​B,​C,​E,​F]-I
3V210-6-[NC,​NO]-[A,​B,​C,​E,​F]
3V210-6-[NC,​NO]-[A,​B,​C,​E,​F]-I
3V210-8-[A,​B,​C,​E,​F]
3V210-8-[A,​B,​C,​E,​F]-I
3V210-8-[NC,​NO]-[A,​B,​C,​E,​F]
3V210-8-[NC,​NO]-[A,​B,​C,​E,​F]-I
3V220-6-[A,​B,​C,​E,​F]
3V220-6-[A,​B,​C,​E,​F]-I
3V220-8-[A,​B,​C,​E,​F]
3V220-8-[A,​B,​C,​E,​F]-I
Part NumberVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Types of connection port Connection Dia. Wiring Method CV Value Details
13 Day(s) or more SingleNULBSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket0.78(Rc1/8)/0.89(Rc1/4)
13 Day(s) or more SingleNULBSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type0.78(Rc1/8)/0.89(Rc1/4)
13 Day(s) or more Single2-position Normally Open / 2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket0.78(Rc1/8)/0.89(Rc1/4)
13 Day(s) or more Single2-position Normally Open / 2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type0.78(Rc1/8)/0.89(Rc1/4)
13 Day(s) or more SingleNULBSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket0.78(Rc1/8)/0.89(Rc1/4)
13 Day(s) or more SingleNULBSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type0.78(Rc1/8)/0.89(Rc1/4)
13 Day(s) or more Single2-position Normally Open / 2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket0.78(Rc1/8)/0.89(Rc1/4)
13 Day(s) or more Single2-position Normally Open / 2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type0.78(Rc1/8)/0.89(Rc1/4)
14 Day(s) or more DoubleNULBSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket0.78(Rc1/8)/0.89(Rc1/4)
14 Day(s) or more DoubleNULBSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type0.78(Rc1/8)/0.89(Rc1/4)
14 Day(s) or more DoubleNULBSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VRc-DIN Socket0.78(Rc1/8)/0.89(Rc1/4)
14 Day(s) or more DoubleNULBSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VRc-Drawer type0.78(Rc1/8)/0.89(Rc1/4)

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 3-port valve
Mounting Orientation Direct Specifications Standard Driving Type Pilot-operated Spool
CV Value 0.78 / 0.89 Seal Type Soft seal Pilot Air Supply Internal
Manual Switch Lock

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)