• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 22/10/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Electromagnetic valve, 3V100 series, 3 ports, 2 positions

Electromagnetic valve, 3V100 series, 3 ports, 2 positions

[Features]
· Applicable fluid is air.
· No need for lubrication

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3V110-6-[NC,​NO]-[A,​B,​C,​E,​F]
3V110-6-[NC,​NO]-[A,​B,​C,​E,​F]-I
3V110-M5-[NC,​NO]-[A,​B,​C,​E,​F]
3V110-M5-[NC,​NO]-[A,​B,​C,​E,​F]-I
3V120-6-[A,​B,​C,​E,​F]
3V120-6-[A,​B,​C,​E,​F]-I
3V120-M5-[A,​B,​C,​E,​F]
3V120-M5-[A,​B,​C,​E,​F]-I
Part NumberVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Types of connection port Connection Dia. CV Value Wiring Method CV Value Details
13 Day(s) or more Single2-position Normally Open / 2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-0.31 ~ 0.67DIN Socket0.31(M5)/0.67(Rc1/8)
13 Day(s) or more Single2-position Normally Open / 2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VRc-0.31 ~ 0.67Drawer type0.31(M5)/0.67(Rc1/8)
13 Day(s) or more Single2-position Normally Open / 2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VM-0.31 ~ 0.67DIN Socket0.31(M5)/0.67(Rc1/8)
13 Day(s) or more Single2-position Normally Open / 2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC110V / AC220V / AC24VM-0.31 ~ 0.67Drawer type0.31(M5)/0.67(Rc1/8)
13 Day(s) or more DoubleNULBSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VRc-0.78 ~ 0.89DIN Socket0.78(Rc1/8)/0.89(Rc1/4)
13 Day(s) or more DoubleNULBSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VRc-0.78 ~ 0.89Drawer type0.78(Rc1/8)/0.89(Rc1/4)
13 Day(s) or more DoubleNULBSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VM-0.78 ~ 0.89DIN Socket0.78(Rc1/8)/0.89(Rc1/4)
13 Day(s) or more DoubleNULBSelf-holdingDC12V / DC24V / AC110V / AC220V / AC24VM-0.78 ~ 0.89Drawer type0.78(Rc1/8)/0.89(Rc1/4)

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 3-port valve
Mounting Orientation Direct Specifications Standard Driving Type Pilot-operated Spool
Seal Type Soft seal Pilot Air Supply Internal Manual Switch Lock

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)