• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Electromagnetic valve, VLEV600 series, 3 ports, 2 positions

Electromagnetic valve, VLEV600 series, 3 ports, 2 positions

[Features]
· Applicable fluid is air.
· Switch change air guide.
· Valve specs normally closed type.
· Push button rotary/fixed
· Lubrication free supply type

PDF

Japanese Only

 
Part Number
VLEV6101-24VDC-TA-K
VLEV6101-24VDC-TA-K-L
VLEV6101-24VDC-TA-W
VLEV6101-24VDC-TB-K
VLEV6101-24VDC-TB-K-L
VLEV6101-24VDC-TB-W
VLEV6101-110VAC-TA-K
VLEV6101-110VAC-TA-K-L
VLEV6101-110VAC-TA-W
VLEV6101-110VAC-TB-K
VLEV6101-110VAC-TB-K-L
VLEV6101-110VAC-TB-W
VLEV6101-220VAC-TA-K
VLEV6101-220VAC-TA-K-L
VLEV6101-220VAC-TA-W
VLEV6101-220VAC-TB-K
VLEV6101-220VAC-TB-K-L
VLEV6101-220VAC-TB-W
VLEV6102-24VDC-TA-K
VLEV6102-24VDC-TA-K-L
VLEV6102-24VDC-TA-W
VLEV6102-24VDC-TB-K
VLEV6102-24VDC-TB-K-L
VLEV6102-24VDC-TB-W
VLEV6102-110VAC-TA-K
VLEV6102-110VAC-TA-K-L
VLEV6102-110VAC-TA-W
VLEV6102-110VAC-TB-K
VLEV6102-110VAC-TB-K-L
VLEV6102-110VAC-TB-W
VLEV6102-220VAC-TA-K
VLEV6102-220VAC-TA-K-L
VLEV6102-220VAC-TA-W
VLEV6102-220VAC-TB-K
VLEV6102-220VAC-TB-K-L
VLEV6102-220VAC-TB-W
Part NumberVolume DiscountDays to Shipวันจัดส่งSwitching Type Voltage Plumbing Thread Nominal Wire connection type Indicator Light
14 Day(s) 2-position Normally Open TypeDC24V1/8DIN Socket-typeNo
14 Day(s) 2-position Normally Open TypeDC24V1/8DIN Socket-typeAvailable
14 Day(s) 2-position Normally Open TypeDC24V1/8Pullout-
14 Day(s) 2-position Normally Closed TypeDC24V1/8DIN Socket-typeNo
14 Day(s) 2-position Normally Closed TypeDC24V1/8DIN Socket-typeAvailable
14 Day(s) 2-position Normally Closed TypeDC24V1/8Pullout-
14 Day(s) 2-position Normally Open TypeAC110V1/8DIN Socket-typeNo
14 Day(s) 2-position Normally Open TypeAC110V1/8DIN Socket-typeAvailable
14 Day(s) 2-position Normally Open TypeAC110V1/8Pullout-
14 Day(s) 2-position Normally Closed TypeAC110V1/8DIN Socket-typeNo
14 Day(s) 2-position Normally Closed TypeAC110V1/8DIN Socket-typeAvailable
14 Day(s) 2-position Normally Closed TypeAC110V1/8Pullout-
14 Day(s) 2-position Normally Open TypeAC220V1/8DIN Socket-typeNo
14 Day(s) 2-position Normally Open TypeAC220V1/8DIN Socket-typeAvailable
14 Day(s) 2-position Normally Open TypeAC220V1/8Pullout-
14 Day(s) 2-position Normally Closed TypeAC220V1/8DIN Socket-typeNo
14 Day(s) 2-position Normally Closed TypeAC220V1/8DIN Socket-typeAvailable
14 Day(s) 2-position Normally Closed TypeAC220V1/8Pullout-
14 Day(s) 2-position Normally Open TypeDC24V1/4DIN Socket-typeNo
14 Day(s) 2-position Normally Open TypeDC24V1/4DIN Socket-typeAvailable
14 Day(s) 2-position Normally Open TypeDC24V1/4Pullout-
14 Day(s) 2-position Normally Closed TypeDC24V1/4DIN Socket-typeNo
14 Day(s) 2-position Normally Closed TypeDC24V1/4DIN Socket-typeAvailable
14 Day(s) 2-position Normally Closed TypeDC24V1/4Pullout-
14 Day(s) 2-position Normally Open TypeAC110V1/4DIN Socket-typeNo
14 Day(s) 2-position Normally Open TypeAC110V1/4DIN Socket-typeAvailable
14 Day(s) 2-position Normally Open TypeAC110V1/4Pullout-
14 Day(s) 2-position Normally Closed TypeAC110V1/4DIN Socket-typeNo
14 Day(s) 2-position Normally Closed TypeAC110V1/4DIN Socket-typeAvailable
14 Day(s) 2-position Normally Closed TypeAC110V1/4Pullout-
14 Day(s) 2-position Normally Open TypeAC220V1/4DIN Socket-typeNo
14 Day(s) 2-position Normally Open TypeAC220V1/4DIN Socket-typeAvailable
14 Day(s) 2-position Normally Open TypeAC220V1/4Pullout-
14 Day(s) 2-position Normally Closed TypeAC220V1/4DIN Socket-typeNo
14 Day(s) 2-position Normally Closed TypeAC220V1/4DIN Socket-typeAvailable
14 Day(s) 2-position Normally Closed TypeAC220V1/4Pullout-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Valve Application Single Item Operating Number of Ports 3-Way Valve
Mounting Orientation Direct Specifications Standard Number of Solenoids Single
Status at Power Off Self-reset(spring return) Pipe Port Type Rc Plumbing Direct piping
CV Value 0.78 Manual Switch Lock Possible

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)