• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Copper Tubing Double Ferrule Fittings Male Blanc Tea

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
STD-6M-2R-B
STD-6M-4R-B
STD-6M-6R-B
STD-8M-2R-B
STD-8M-4R-B
STD-8M-6R-B
STD-10M-4R-B
STD-10M-6R-B
STD-12M-4R-B
STD-12M-6R-B
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating Temperature Range
(°C)
43 Day(s) or more 661/8B(6A)-20~125
43 Day(s) or more 661/4B(8A)-20~125
43 Day(s) or more 663/8B(10A)-20~125
43 Day(s) or more 881/8B(6A)-20~125
43 Day(s) or more 881/4B(8A)-20~125
43 Day(s) or more 883/8B(10A)-20~125
43 Day(s) or more 10101/4B(8A)-20~125
43 Day(s) or more 10103/8B(10A)-20~125
43 Day(s) or more 12121/4B(8A)-20~125
43 Day(s) or more 12123/8B(10A)-20~125

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Ferrule Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 20.6 Surface Treatment No
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)