• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fittings, Female Adapter Unequal Diameter Socket

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

ZFS-20X15-CC

 
Part Number
ZFS-20X15-CC
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket (female adapter)
Material Cast Iron Nominal of Thread M1 3/4B(20A) Nominal of Thread M2 1/2B(15A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Please check the type/dimensions/specifications of the part ZFS-20X15-CC in the Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fittings, Female Adapter Unequal Diameter Socket series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ZFS-20X15-CC ในชุด Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fittings, Female Adapter Unequal Diameter Socket

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)