• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cable Carrier - for General FA Series HSP0130-1BN Series

Cable Carrier - for General FA Series HSP0130-1BN Series

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. A Korean manufacturer established in 1987. Excellent variations on cable carriers, making the price more affordable. A no waste design with a selectable number of link unit.

Part Number
HSP0130-1BN-18-77-LK
HSP0130-1BN-18-78-LK
HSP0130-1BN-18-79-LK
HSP0130-1BN-18-80-LK
HSP0130-1BN-18-81-LK
HSP0130-1BN-18-82-LK
HSP0130-1BN-18-83-LK
HSP0130-1BN-18-84-LK
HSP0130-1BN-18-85-LK
HSP0130-1BN-18-86-LK
HSP0130-1BN-18-87-LK
HSP0130-1BN-18-88-LK
HSP0130-1BN-18-89-LK
HSP0130-1BN-18-90-LK
HSP0130-1BN-18-91-LK
HSP0130-1BN-18-92-LK
HSP0130-1BN-18-93-LK
HSP0130-1BN-18-94-LK
HSP0130-1BN-18-95-LK
HSP0130-1BN-18-96-LK
HSP0130-1BN-18-97-LK
HSP0130-1BN-18-98-LK
HSP0130-1BN-18-99-LK
HSP0130-1BN-18-100-LK
HSP0130-1BN-18-101-LK
HSP0130-1BN-18-102-LK
HSP0130-1BN-18-103-LK
HSP0130-1BN-18-104-LK
HSP0130-1BN-18-105-LK
HSP0130-1BN-18-106-LK
HSP0130-1BN-18-107-LK
HSP0130-1BN-18-108-LK
HSP0130-1BN-18-109-LK
HSP0130-1BN-18-110-LK
HSP0130-1BN-18-111-LK
HSP0130-1BN-18-112-LK
HSP0130-1BN-18-113-LK
HSP0130-1BN-18-114-LK
HSP0130-1BN-18-115-LK
HSP0130-1BN-18-116-LK
HSP0130-1BN-18-117-LK
HSP0130-1BN-18-118-LK
HSP0130-1BN-18-119-LK
HSP0130-1BN-18-120-LK
HSP0130-1BN-18-121-LK
HSP0130-1BN-18-122-LK
HSP0130-1BN-18-123-LK
HSP0130-1BN-18-124-LK
HSP0130-1BN-18-125-LK
HSP0130-1BN-18-126-LK
HSP0130-1BN-18-127-LK
HSP0130-1BN-18-128-LK
HSP0130-1BN-18-129-LK
HSP0130-1BN-18-130-LK
HSP0130-1BN-18-131-LK
HSP0130-1BN-18-132-LK
HSP0130-1BN-18-133-LK
HSP0130-1BN-18-134-LK
HSP0130-1BN-18-135-LK
HSP0130-1BN-18-136-LK
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSBending radius R
(mm)
Number of Links Motion Type Operating Temperature Range
(°C)
Carrier Material Required Physical Height H
(mm)
10 Day(s) or more 1018772-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018782-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018792-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018802-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018812-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018822-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018832-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018842-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018852-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018862-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018872-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018882-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018892-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018902-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018912-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018922-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018932-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018942-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018952-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018962-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018972-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018982-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 1018992-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181002-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181012-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181022-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181032-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181042-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181052-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181062-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181072-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181082-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181092-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181102-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181112-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181122-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181132-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181142-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181152-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181162-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181172-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181182-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181192-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181202-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181212-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181222-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181232-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181242-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181252-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181262-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181272-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181282-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181292-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181302-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181312-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181322-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181332-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181342-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181352-Axis motion-25~100[Plastic] Engineering Plastic53
10 Day(s) or more 10181362-Axis motion-25~100[Plastic] Engineering Plastic53

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Type Square type Cover Type No Sealed Type Properties Standard
Height of Inside(mm) 10 Number of Divided Sections inside Carrier No Width of Inside(mm) 10
Maximum Cable Outer Diameter(Ø) 8 Operating Speed(m/s) 3 Link Pitch(mm) 13
Cable Insertion Surface Outer Peripheral Surface Cable Insertion Type Snap(Opening and Closing) Note One bracket is included for each of the fixed side and moving side

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)