• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

For Multi-pin Connector PEEK Cable Sensor

For Multi-pin Connector PEEK Cable Sensor

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
VC10MMP/XX
VC50MMP/XX
VC1000MP/XX
VC100MMP/XX
VC5000MP/XX
VC500MP/XX
Part NumberVolume DiscountDays to Shipวันจัดส่งProduct Code Length L (L1)
(mm)
8 Day(s) or more -10000
8 Day(s) or more -50000
8 Day(s) or more 133691000
8 Day(s) or more -100000
2 Day(s) or more -5000
8 Day(s) or more 13370500

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Related Components Type of Related Component Connecting parts for multi-pin Voltage (DC MAX)(V) 5000
Operating Temperature Range(℃) -45~260℃ Element wire diameter A(mm) 0.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)