• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Connecting components for thermocouple, thermocouple, vacuum side, K type, element wire with ceramic beads

Connecting components for thermocouple, thermocouple, vacuum side, K type, element wire with ceramic beads

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· The outside of the vacuum side K-type thermocouple wire is covered by ceramic insulation beads.
· Multiple wire diameters and lengths are available.
· Select the optimal item for application.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
TCKW032L1000A
TCKW032L2000A
TCKW032L3000A
TCKW032L5000A
TCKW032L500A
TCKW065L2000A
TCKW065L3000A
TCKW065L5000A
TCKW065L500A
Part NumberVolume DiscountDays to Shipวันจัดส่งProduct Code Length L (L1)
(mm)
Operating Temperature Range
(℃)
Element wire diameter A
(mm)
8 Day(s) or more 121721000-200~4000.32
11 Day(s) or more 121742000-200~4000.32
11 Day(s) or more 121763000-200~4000.32
11 Day(s) or more 121785000-200~4000.32
11 Day(s) or more 12170500-200~4000.32
11 Day(s) or more 121942000-200~6500.65
11 Day(s) or more 121953000-200~6500.65
11 Day(s) or more 121965000-200~6500.65
11 Day(s) or more 12193500-200~6500.65

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Related Components Type of Related Component Connecting Components for Thermocouple Insulator material Steatite ceramic

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)