• มิซูมิแจ้งวันหยุดทำการในเดือนพฤศจิกายน 2562 คลิก
    MISUMI's Holiday in November 2019 click

Multi-pin connection part, MS vacuum side, PEEK® insulation insert

Multi-pin connection part, MS vacuum side, PEEK® insulation insert

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· PEEK® insert for multi-pin MS that can be used on vacuum side.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
VSPI6MS
VSPI10MS
VSPI14MS
VSPI19MS
VSPI24MS
VSPI37MS
VSPI48MS
Part NumberVolume DiscountDays to Shipวันจัดส่งProduct Code Number of Poles Length C
(mm)
2 Day(s) or more 10220622.5
8 Day(s) or more 102171022.5
8 Day(s) or more 102161422.5
8 Day(s) or more 102221922.5
8 Day(s) or more 102192422.5
8 Day(s) or more 102183722.5
8 Day(s) or more 102214827

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Related Components Type of Related Component Connecting Components for Thermocouple Operating Temperature Range(℃) -196~250
Body Material PEEK

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)