• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Connecting components for multi-pin BURNDY vacuum side aluminum insulation insert

Connecting components for multi-pin BURNDY vacuum side aluminum insulation insert

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Aluminum insulation insert for BURNDY that can be used on the vacuum side.
· Please select materials according to the operating temperature.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
VSAI4
VSAI8
VSAI12
VSAI19
VSAI22
VSAI48
Part NumberVolume DiscountDays to Shipวันจัดส่งProduct Code Number of Poles Length C
(mm)
10 Day(s) or more 10160427
10 Day(s) or more 10162827
10 Day(s) or more 101571227
10 Day(s) or more 101581927
10 Day(s) or more 101592222.5
10 Day(s) or more 101614827

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Related Components Type of Related Component Connecting parts for multi-pin Operating Temperature Range(℃) -196~300
Body Material Alumina Ceramics

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)