• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

A high-voltage, mid-high current type, 30 kV/22–145 A

A high-voltage, mid-high current type, 30 kV/22–145 A

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Used for conducting large currents for power, heater, lamp, etc.
· Voltage: 3kV to 30kVDC; current: 3 A to 808A; standard electrode material: Oxygen-free copper, oxygen free copper + nickel plating, and stainless steel.
· Select the optimal product from our abundant product lineup.
· Electrode shapes besides the straight type include a type with screw machining on the tip for adding convenience and a silicon insulation plug connection type considering safety.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum and outer side socket contact and outer side silicon insulation plug and other connecting components are offered.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C230K22ASS1
C230K145ACU1
N430K22ASS1
N430K145ACU1
Part NumberVolume DiscountDays to Shipวันจัดส่งCurrent (MAX)
(A)
Electrode Material Flange Standard Flange Size (Nominal) Product Code
24 Day(s) or more 22[SUS] SUS304ICF7011246
24 Day(s) or more 145[Oxygen Free Copper] Oxygen Free CopperICF7011245
24 Day(s) or more 22[SUS] SUS304NW/KF4011549
24 Day(s) or more 145[Oxygen Free Copper] Oxygen Free CopperNW/KF4011548

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type High voltage / medium~high electrical current Number of Terminals 1 Voltage (AC)(kV) 21
Voltage (DC)(kV) 30 Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)