• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

A high-voltage, mid-high current type, 10 kV/22–145 A

A high-voltage, mid-high current type, 10 kV/22–145 A

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Used for conducting large currents for power, heater, lamp, etc.
· Voltage: 3kV to 30kVDC; current: 3 A to 808A; standard electrode material: Oxygen-free copper, oxygen free copper + nickel plating, and stainless steel.
· Select the optimal product from our abundant product lineup.
· Electrode shapes besides the straight type include a type with screw machining on the tip for adding convenience and a silicon insulation plug connection type considering safety.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C110K22ASS1
C110K145ACU1
C210K22ASS1
C210K145ACU1
N210K22ASS1
N210K145ACU1
N310K22ASS1
N310K145ACU1
N410K22ASS1
N410K145ACU1
Part NumberVolume DiscountDays to Shipวันจัดส่งCurrent (MAX)
(A)
Electrode Material Flange Standard Flange Size (Nominal) Product Code
24 Day(s) or more 22[SUS] SUS304ICF3411231
24 Day(s) or more 145[Oxygen Free Copper] Oxygen Free CopperICF3411230
24 Day(s) or more 22[SUS] SUS304ICF7011243
24 Day(s) or more 145[Oxygen Free Copper] Oxygen Free CopperICF7011242
24 Day(s) or more 22[SUS] SUS304NW/KF1612309
24 Day(s) or more 145[Oxygen Free Copper] Oxygen Free CopperNW/KF1612308
24 Day(s) or more 22[SUS] SUS304NW/KF2511525
24 Day(s) or more 145[Oxygen Free Copper] Oxygen Free CopperNW/KF2511524
24 Day(s) or more 22[SUS] SUS304NW/KF4011546
24 Day(s) or more 145[Oxygen Free Copper] Oxygen Free CopperNW/KF4011545

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type High voltage / medium~high electrical current Number of Terminals 1 Voltage (AC)(kV) 7
Voltage (DC)(kV) 10 Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)