• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Thermocouple K type one-pair OMEGA type + high voltage combination

Thermocouple K type one-pair OMEGA type + high voltage combination

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· K type thermocouple (Chromel®/Alumel®) connector for temperature measurement that can fit on small connectors manufactured by OMEGA®.
· Two types of connectors are considered standard viz; one pair type and one pair + vacuum current feedthrough type.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Connecting components such as vacuum side wiring (tip welded type), socket contact, and outer side compensating cable are also available.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34TCK1/5KV55A
F20TCK1/5KV55A
F25TCK1/5KV55A
F40TCK1/5KV55A
G20TCK1/5KV55A
G25TCK1/5KV55A
N16TCK1/5KV55A
N25TCK1/5KV55A
N40TCK1/5KV55A
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
22 Day(s) or more ICF3411823
22 Day(s) or more JIS-VF2011894
22 Day(s) or more JIS-VF2511915
22 Day(s) or more JIS-VF4011935
22 Day(s) or more JIS-VG2011895
22 Day(s) or more JIS-VG2511916
22 Day(s) or more NW/KF1611893
22 Day(s) or more NW/KF2511913
22 Day(s) or more NW/KF4011934

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Thermocouple Current (MAX)(A) 55 Electrode Material Chromel / Alumel / Oxygen-free copper
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Logarithm 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)