• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Thermocouple, T Type, BURNDY, 4 Pairs

Thermocouple, T Type, BURNDY, 4 Pairs

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]Bayonet lock connector and T type thermocouple connector for temperature measurement that can fit on BayonetLockConnector.
· 2 to 24 pairs are available as standard products.
· Being more compact than the threaded MS type, a maximum of 24 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· Single pair of OMEGA connector fitting type and thermocouple + high voltage combination type have also been standardized.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), copper, Constantan® socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34TCT4MB
C70TCT4MB
F20TCT4MB
F25TCT4MB
F40TCT4MB
G20TCT4MB
G25TCT4MB
G40TCT4MB
N25TCT4MB
N40TCT4MB
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
24 Day(s) or more ICF3412332
24 Day(s) or more ICF7012333
24 Day(s) or more JIS-VF2012518
24 Day(s) or more JIS-VF2512519
24 Day(s) or more JIS-VF4012520
24 Day(s) or more JIS-VG2012521
24 Day(s) or more JIS-VG2512522
24 Day(s) or more JIS-VG4012523
24 Day(s) or more NW/KF2512330
24 Day(s) or more NW/KF4012331

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Thermocouple Electrode Material Copper / Constantan Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Logarithm 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)