• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Thermocouple, K Type, BURNDY, 11 Pairs

Thermocouple, K Type, BURNDY, 11 Pairs

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· K type thermocouple connector for temperature measurement that can fit on Bayonet Lock Connector. 2 to 24 pairs are available as standard products.
· Being more compact than the threaded MS type, a maximum of 24 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· Single pair of OMEGA connector fitting type and thermocouple + high voltage combination type have also been standardized.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), Chromel ® and Alumel ® socket contact, vacuum side wires (tip welded type), ceramic beads for insulation, Kapton ® tube, outer side plug, compensating cable, extracting tool, crimping tool, etc., and connecting components are also available.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C70TCK11MB
F25TCK11MB
F40TCK11MB
G25TCK11MB
G40TCK11MB
N40TCK11MB
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
24 Day(s) or more ICF7012086
24 Day(s) or more JIS-VF2512087
24 Day(s) or more JIS-VF4012088
24 Day(s) or more JIS-VG2511845
24 Day(s) or more JIS-VG4012089
24 Day(s) or more NW/KF4012084

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Thermocouple Electrode Material Chromel / Alumel Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Logarithm 11

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)