MULTI-PIN MS 6 PIN MIL-C-5015

MULTI-PIN MS 6 PIN MIL-C-5015

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Compliant with MIL-C-5015 standards, a connector for measurement and control of 500V3A fitting multi-pin.
· Standardized from 4PIN to 48PIN.
· NW/KF, ICF, JIS-VF and JIS-VG standards select the optimal connection flange.
· Insulation insert for vacuum, socket contact, outer side plug, extracting tool, crimp tool etc., and connecting components also are available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34MM61
C70MM61
F20MM61
F25MM61
F40MM61
G20MM61
G25MM61
G40MM61
N16MM61
N25MM61
N40MM61
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
8 Day(s) or more ICF3410029
22 Day(s) or more ICF7010048
22 Day(s) or more JIS-VF2010796
22 Day(s) or more JIS-VF2510821
22 Day(s) or more JIS-VF4010854
22 Day(s) or more JIS-VG2010441
22 Day(s) or more JIS-VG2510976
22 Day(s) or more JIS-VG4011008
8 Day(s) or more NW/KF1610209
8 Day(s) or more NW/KF2510108
8 Day(s) or more NW/KF4010440

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Multi-pin Number of Terminals 6 Current (MAX)(A) 3
Voltage (AC)(kV) 0.175 Electrode Material Kovar Voltage (DC)(kV) 0.5
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)