• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MULTI-PIN BURNDY 22 PIN HIGH ELECTRICAL CURRENT TYPE

MULTI-PIN BURNDY 22 PIN HIGH ELECTRICAL CURRENT TYPE

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· BayonetLockConnectorBayonet lock connector and joinable 500V3A connector for measuring and controlling small multi-pins.
· Standardized from 4PIN to 48PIN.
· Being more compact than the threaded MS type, a maximum of 48 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· High current type 3 A is also standard.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C70MB221AL
F25MB221AL
F40MB221AL
F50MB221AL
G25MB221AL
G40MB221AL
G50MB221AL
N40MB221AL
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
24 Day(s) or more ICF7010701
24 Day(s) or more JIS-VF2512564
24 Day(s) or more JIS-VF4012565
24 Day(s) or more JIS-VF5012610
24 Day(s) or more JIS-VG2512566
24 Day(s) or more JIS-VG4012567
24 Day(s) or more JIS-VG5012616
24 Day(s) or more NW/KF4011147

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Multi-pin Number of Terminals 22 Current (MAX)(A) 10
Voltage (AC)(kV) 0.175 Electrode Material Alumel Voltage (DC)(kV) 0.5
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)