• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MULTI-PIN BURNDY 12 PIN HIGH ELECTRICAL CURRENT TYPE

MULTI-PIN BURNDY 12 PIN HIGH ELECTRICAL CURRENT TYPE

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· BayonetLockConnectorBayonet lock connector and joinable 500V10A connector for measuring and controlling small multi-pins.
· Standardized from 4PIN to 48PIN.
· Being more compact than the threaded MS type, a maximum of 48 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· High current type 3 A is also standard.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C70MB121AL
F20MB121AL
F25MB121AL
F40MB121AL
G20MB121AL
G25MB121AL
G40MB121AL
N25MB121AL
N40MB121AL
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
24 Day(s) or more ICF7010699
24 Day(s) or more JIS-VF2012552
24 Day(s) or more JIS-VF2512553
24 Day(s) or more JIS-VF4012554
24 Day(s) or more JIS-VG2012555
24 Day(s) or more JIS-VG2512556
24 Day(s) or more JIS-VG4012557
24 Day(s) or more NW/KF2511084
24 Day(s) or more NW/KF4011144

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Multi-pin Number of Terminals 12 Current (MAX)(A) 10
Voltage (AC)(kV) 0.175 Electrode Material Alumel Voltage (DC)(kV) 0.5
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)