• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MULTI-PIN BURNDY 4 PIN HIGH ELECTRICAL CURRENT TYPE

MULTI-PIN BURNDY 4 PIN HIGH ELECTRICAL CURRENT TYPE

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· BayonetLockConnectorBayonet lock connector and joinable 500V10A connector for measuring and controlling small multi-pins.
· Standardized from 4PIN to 48PIN.
· Being more compact than the threaded MS type, a maximum of 48 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· High current type 3 A is also standard.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34MB41AL
C70MB41AL
F20MB41AL
F25MB41AL
F40MB41AL
G20MB41AL
G25MB41AL
G40MB41AL
N16MB41AL
N25MB41AL
N40MB41AL
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
15 Day(s) or more ICF3410625
22 Day(s) or more ICF7012138
22 Day(s) or more JIS-VF2012542
22 Day(s) or more JIS-VF2512543
22 Day(s) or more JIS-VF4012544
22 Day(s) or more JIS-VG2010953
22 Day(s) or more JIS-VG2512545
22 Day(s) or more JIS-VG4012546
22 Day(s) or more NW/KF1611051
22 Day(s) or more NW/KF2511086
22 Day(s) or more NW/KF4011153

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Multi-pin Number of Terminals 4 Current (MAX)(A) 10
Voltage (AC)(kV) 0.175 Electrode Material Alumel Voltage (DC)(kV) 0.5
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)