• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MULTI-PIN 22 PIN BURNDY

MULTI-PIN 22 PIN BURNDY

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· BayonetLockConnectorBayonet lock connector and joinable 500V3A connector for measuring and controlling small multi-pins.
· Standardized from 4PIN to 48PIN.
· Being more compact than the threaded MS type, a maximum of 48 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· High current type 10A is also standardized.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C70MB221
F25MB221
F40MB221
F50MB221
G25MB221
G40MB221
G50MB221
N40MB221
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
8 Day(s) or more ICF7010042
22 Day(s) or more JIS-VF2510812
22 Day(s) or more JIS-VF4010845
22 Day(s) or more JIS-VF5010877
22 Day(s) or more JIS-VG2510967
22 Day(s) or more JIS-VG4010997
22 Day(s) or more JIS-VG5011844
8 Day(s) or more NW/KF4010120

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Multi-pin Number of Terminals 22 Current (MAX)(A) 3
Voltage (AC)(kV) 0.175 Electrode Material Kovar Voltage (DC)(kV) 0.5
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)