• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MULTI-PIN 19 PIN BURNDY

MULTI-PIN 19 PIN BURNDY

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· BayonetLockConnector Bayonet lock connector and joinable
· 500V3A connector for measuring and controlling small multi-pins.
· Standardized from 4PIN to 48PIN.
· Being more compact than the threaded MS type, a maximum of 48 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· High current type 10A is also standardized.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C70MB191
F20MB191
F25MB191
F40MB191
G20MB191
G25MB191
G40MB191
N25MB191
N40MB191
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
8 Day(s) or more ICF7010041
22 Day(s) or more JIS-VF2011843
22 Day(s) or more JIS-VF2510811
22 Day(s) or more JIS-VF4010844
22 Day(s) or more JIS-VG2010950
22 Day(s) or more JIS-VG2510966
22 Day(s) or more JIS-VG4010996
8 Day(s) or more NW/KF2510105
8 Day(s) or more NW/KF4010119

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Multi-pin Number of Terminals 19 Current (MAX)(A) 3
Voltage (AC)(kV) 0.175 Electrode Material Kovar Voltage (DC)(kV) 0.5
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)