• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MULTI-PIN 12 PIN BURNDY

MULTI-PIN 12 PIN BURNDY

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· BayonetLockConnectorBayonet lock connector and joinable 500V3A connector for measuring and controlling small multi-pins.
· Standardized from 4PIN to 48PIN.
· Being more compact than the threaded MS type, a maximum of 48 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· High current type 10A is also standardized.
· NW/KF, ICF, JIS-VF and JIS-VG standards select the optimal connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C70MB121
F20MB121
F25MB121
F40MB121
G20MB121
G25MB121
G40MB121
N25MB121
N40MB121
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
8 Day(s) or more ICF7010040
22 Day(s) or more JIS-VF2010792
22 Day(s) or more JIS-VF2510809
22 Day(s) or more JIS-VF4010842
22 Day(s) or more JIS-VG2010949
22 Day(s) or more JIS-VG2510964
22 Day(s) or more JIS-VG4010994
8 Day(s) or more NW/KF2510104
8 Day(s) or more NW/KF4010180

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Multi-pin Number of Terminals 12 Current (MAX)(A) 3
Voltage (AC)(kV) 0.175 Electrode Material Kovar Voltage (DC)(kV) 0.5
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)