MULTI-PIN 4 PIN BURNDY

MULTI-PIN 4 PIN BURNDY

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· BayonetLockConnectorBayonet lock connector and joinable 500V3A connector for measuring and controlling small multi-pins.
· Standardized from 4PIN to 48PIN.
· Being more compact than the threaded MS type, a maximum of 48 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· High current type 10A has also been standardized.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34MB41
C70MB41
F20MB41
F25MB41
F40MB41
G20MB41
G25MB41
G40MB41
N16MB41
N25MB41
N40MB41
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
10 Day(s) or more ICF3410027
10 Day(s) or more ICF7010043
24 Day(s) or more JIS-VF2010794
24 Day(s) or more JIS-VF2510814
24 Day(s) or more JIS-VF4010846
24 Day(s) or more JIS-VG2010952
24 Day(s) or more JIS-VG2510969
24 Day(s) or more JIS-VG4010999
17 Day(s) or more NW/KF1610099
10 Day(s) or more NW/KF2510106
10 Day(s) or more NW/KF4010122

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Multi-pin Number of Terminals 4 Current (MAX)(A) 3
Voltage (AC)(kV) 0.175 Electrode Material Kovar Voltage (DC)(kV) 0.5
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)