• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Coaxial LEMO floating both sides JACK (female)

Coaxial LEMO floating both sides JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Connector for transmission of 50 Ω impedance for 1kV2A small coaxial voltage.
· There are three types of standard connectors viz; single-ended and double-ended grounded type connectors (electrically connected to ground), and insulated floating type (insulated from ground).
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· It is more compact compared to other coaxial types, so more connectors can be mounted on one flange.
· Outer side plug etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, welding changes, dimension changes etc., for various parts and to request for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34LJF1
C70LJF1
C70LJF2
C70LJF3
N16LJF1
N25LJF1
N40LJF1
N40LJF2
N40LJF3
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Terminals Flange Standard Flange Size (Nominal) Product Code
10 Day(s) or more 1ICF3410200
24 Day(s) or more 1ICF7010689
24 Day(s) or more 2ICF7010690
24 Day(s) or more 3ICF7010691
24 Day(s) or more 1NW/KF1611049
24 Day(s) or more 1NW/KF2511079
24 Day(s) or more 1NW/KF4011130
24 Day(s) or more 2NW/KF4011131
24 Day(s) or more 3NW/KF4012007

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Coaxial Current (MAX)(A) 2 Voltage (AC)(kV) 0.7
Electrode Material Kovar Voltage (DC)(kV) 1 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)