• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Coaxial LEMO both sides JACK (female)

Coaxial LEMO both sides JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Connector for transmission of 50 Ω impedance for 1kV2A small coaxial voltage.
· There are four types of standard connectors viz; single-ended and double-ended grounded type connectors (electrically connected to ground), and single-ended and double-ended floating type connectors (insulated from the ground).
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· It is more compact compared to other coaxial types, so more connectors can be mounted on one flange.
· Outer side plug etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34LJ1
C70LJ1
C70LJ2
C70LJ3
N16LJ1
N25LJ1
N25LJ2
N40LJ1
N40LJ2
N40LJ3
N40LJ4
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Terminals Flange Standard Flange Size (Nominal) Product Code
24 Day(s) or more 1ICF3410619
24 Day(s) or more 1ICF7010685
24 Day(s) or more 2ICF7010686
24 Day(s) or more 3ICF7010687
24 Day(s) or more 1NW/KF1611048
24 Day(s) or more 1NW/KF2510207
24 Day(s) or more 2NW/KF2511078
24 Day(s) or more 1NW/KF4011126
24 Day(s) or more 2NW/KF4011127
24 Day(s) or more 3NW/KF4011128
24 Day(s) or more 4NW/KF4011129

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Coaxial Current (MAX)(A) 2 Voltage (AC)(kV) 0.7
Electrode Material Kovar Voltage (DC)(kV) 1 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)