• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Coaxial LEMO one side JACK (female)

Coaxial LEMO one side JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· 1kV2A A small coaxial connector for transmitting impedance of 50 Ω.
· There are three types of standard connectors viz; single-ended and double-ended grounded type connectors (electrically connected to ground), and insulated floating type (insulated from ground).
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· It is more compact compared to other coaxial types, so more connectors can be mounted on one flange.
· Vacuum side socket contact, outer side plug, etc. and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34LR1
C34LR2
C70LR1
C70LR2
C70LR3
C70LR4
C70LR5
C70LR6
C70LR7
N16LR1
N25LR1
N25LR2
N25LR3
N25LR4
N25LR5
N40LR1
N40LR2
N40LR3
N40LR4
N40LR5
N40LR6
N40LR7
N40LR8
N40LR9
N40LR10
N40LR12
N40LR13
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Terminals Flange Standard Flange Size (Nominal) Product Code
24 Day(s) or more 1ICF3410623
24 Day(s) or more 2ICF3410624
24 Day(s) or more 1ICF7010692
24 Day(s) or more 2ICF7010693
24 Day(s) or more 3ICF7010694
24 Day(s) or more 4ICF7010695
24 Day(s) or more 5ICF7010696
24 Day(s) or more 6ICF7010697
24 Day(s) or more 7ICF7010698
24 Day(s) or more 1NW/KF1611050
24 Day(s) or more 1NW/KF2510206
24 Day(s) or more 2NW/KF2511080
24 Day(s) or more 3NW/KF2511081
24 Day(s) or more 4NW/KF2511082
24 Day(s) or more 5NW/KF2511083
24 Day(s) or more 1NW/KF4011132
24 Day(s) or more 2NW/KF4011136
24 Day(s) or more 3NW/KF4011137
24 Day(s) or more 4NW/KF4011138
24 Day(s) or more 5NW/KF4011139
24 Day(s) or more 6NW/KF4011140
24 Day(s) or more 7NW/KF4011141
24 Day(s) or more 8NW/KF4011142
24 Day(s) or more 9NW/KF4011143
24 Day(s) or more 10NW/KF4011133
24 Day(s) or more 12NW/KF4011134
24 Day(s) or more 13NW/KF4011135

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Coaxial Current (MAX)(A) 2 Voltage (AC)(kV) 0.7
Electrode Material Kovar Voltage (DC)(kV) 1 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)