• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Coaxial SMA floating single side JACK (female)

Coaxial SMA floating single side JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· A connector for transmission of 50 Ω impedance for 1kV3A high coaxial frequency.
· In addition to the four types of connectors that include single-ended and double-ended grounded connectors (electrically connected to the ground), and single-ended and double-ended floating type connectors (insulated from the ground), the standard products also include tip M2 threaded products and 5kV high voltage type products.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· BNC Plug with vacuum side Kapton ® cable, outer side plug, and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34SMRF1
C70SMRF1
C70SMRF2
C70SMRF3
N16SMRF1
N25SMRF1
N40SMRF1
N40SMRF2
N40SMRF3
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Terminals Flange Standard Flange Size (Nominal) Product Code
24 Day(s) or more 1ICF3410636
24 Day(s) or more 1ICF7010738
24 Day(s) or more 2ICF7010739
24 Day(s) or more 3ICF7010740
24 Day(s) or more 1NW/KF1611060
24 Day(s) or more 1NW/KF2510438
24 Day(s) or more 1NW/KF4011191
24 Day(s) or more 2NW/KF4011192
24 Day(s) or more 3NW/KF4012000

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Coaxial Current (MAX)(A) 3 Voltage (AC)(kV) 0.7
Electrode Material Kovar Voltage (DC)(kV) 1 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)