• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Coaxial N floating both sides JACK (female)

Coaxial N floating both sides JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Connector for transmission of 50 Ω impedance for 3kV5A high coaxial voltage.
· There are four types of standard connectors viz; single-ended and double-ended grounded type connectors (electrically connected to ground), and single-ended and double-ended floating type connectors (insulated from the ground).
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Outer side plug etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C70NJF1
N25NJF1
N40NJF1
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Standard Flange Size (Nominal) Product Code
24 Day(s) or more ICF7010342
24 Day(s) or more NW/KF2510350
24 Day(s) or more NW/KF4011169

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Coaxial Number of Terminals 1 Current (MAX)(A) 5
Voltage (AC)(kV) 2.1 Electrode Material Kovar Voltage (DC)(kV) 3
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)