• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Coaxial MHV floating both sides JACK (female)

Coaxial MHV floating both sides JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Connector for transmission of 50 Ω impedance for 5kV3A high coaxial voltage.
· There are four types of standard connectors viz; single-ended and double-ended grounded type connectors (electrically connected to ground), and single-ended and double-ended floating type connectors (insulated from the ground).
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· MHV plug with vacuum compatible Kapton® cable, outer side plug, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34MJF1
C70MJF1
C70MJF2
C70MJF3
N16MJF1
N25MJF1
N40MJF1
N40MJF2
N40MJF3
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Terminals Flange Standard Flange Size (Nominal) Product Code
24 Day(s) or more 1ICF3410628
24 Day(s) or more 1ICF7010711
24 Day(s) or more 2ICF7010712
24 Day(s) or more 3ICF7011997
24 Day(s) or more 1NW/KF1611054
24 Day(s) or more 1NW/KF2510205
24 Day(s) or more 1NW/KF4011159
24 Day(s) or more 2NW/KF4011160
24 Day(s) or more 3NW/KF4011996

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Coaxial Current (MAX)(A) 3 Voltage (AC)(kV) 3.5
Electrode Material Kovar Voltage (DC)(kV) 5 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)