• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Coaxial MHV single JACK (female)

Coaxial MHV single JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· A coaxial connector for transmission of 50Ω impedance for 5kV3A high coaxial frequency.
· There are four types of standard connectors viz; single-ended and double-ended grounded type connectors (electrically connected to ground), and single-ended and double-ended floating type connectors (insulated from the ground).
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side socket contact, MHV plug with vacuum compatible Kapton ® cable, outer side plug etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, welding changes, dimension changes etc., for various parts and to request for customized products.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34MR1
C70MR1
C70MR2
C70MR3
C70MR4
N16MR1
N25MR1
N40MR1
N40MR2
N40MR3
N40MR4
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Terminals Flange Standard Flange Size (Nominal) Product Code
8 Day(s) or more 1ICF3410030
8 Day(s) or more 1ICF7010225
8 Day(s) or more 2ICF7010224
8 Day(s) or more 3ICF7010231
22 Day(s) or more 4ICF7010226
8 Day(s) or more 1NW/KF1610281
22 Day(s) or more 1NW/KF2511088
22 Day(s) or more 1NW/KF4011162
22 Day(s) or more 2NW/KF4010233
22 Day(s) or more 3NW/KF4011163
22 Day(s) or more 4NW/KF4011164

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Coaxial Current (MAX)(A) 3 Voltage (AC)(kV) 3.5
Electrode Material Kovar Voltage (DC)(kV) 5 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300