• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Coaxial BNC M2 SCREW floating one side JACK (female)

Coaxial BNC M2 SCREW floating one side JACK (female)

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Connector for transmission of 50 Ω impedance for 1kV3A high coaxial voltage.
· In addition to the four types of connectors that include single-ended and double-ended grounded connectors (electrically connected to the ground), and single-ended and double-ended floating type connectors (insulated from the ground), the standard products also include tip M2 threaded products and 5kV high voltage type products.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Outer side plug etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
C34BRFS1
C70BRFS1
C70BRFS2
C70BRFS3
N16BRFS1
N25BRFS1
N40BRFS1
N40BRFS2
N40BRFS3
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Terminals Flange Standard Flange Size (Nominal) Product Code
24 Day(s) or more 1ICF3410435
24 Day(s) or more 1ICF7010673
24 Day(s) or more 2ICF7010674
24 Day(s) or more 3ICF7010675
24 Day(s) or more 1NW/KF1611046
24 Day(s) or more 1NW/KF2511070
24 Day(s) or more 1NW/KF4011115
24 Day(s) or more 2NW/KF4011116
24 Day(s) or more 3NW/KF4012048

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Coaxial Current (MAX)(A) 3 Voltage (AC)(kV) 0.7
Electrode Material Kovar Voltage (DC)(kV) 1 Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)