• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cable Protection Pipe ESS

Cable Protection Pipe ESS

Self-extinguishing and usable as a cable protection pipe of an exposed part.
Reasonably flexible and can be piped in a bent state.
Easy to connect with other types of pipes since the outer diameter is the same as that of PVC pipes (VP, etc.).

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
ESS-50-30M
ESS-65-30M
ESS-75-30M
ESS-100-30M
ESS-125-30M
ESS-150-30M
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal O.D.
(Ø)
Minimum Bending Radius
(mm)
8 Day(s) or more 5059.0350
8 Day(s) or more 6572.5450
8 Day(s) or more 7588.0600
8 Day(s) or more 1001141000
Quote 1251401200
Quote 150165.01600

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Applicable Fluid / Usage For completion and protection Cutting Service Usage No Properties Other features
Hose Material Vinyl Chloride Color Gray Upper Limit Temperature Range(℃) 50
Specifications Self-Extinguishing Protection of Power Facility Cables, etc. Standard Length(m) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)