• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Jacket type pressure container with legs [PCN-J-L]

Jacket type pressure container with legs [PCN-J-L]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Jackets have been fitted to the PCN and PCN-L, helping keep the contents either warm or cool.
· Different accessories are available for different applications.
· The PCN-J-L discharges at the bottom, and so the contents can be discharged without leaving residue.
· Compared to the PCN-F-J, the lid and clamp are lighter and easier to use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
PCN-J-L-10
PCN-J-L-20
PCN-J-L-30
PCN-J-L-40
PCN-J-L-50
Part NumberVolume DiscountDays to Shipวันจัดส่งCapacity Scope Section (Lower Limit)
(ℓ)
Capacity Scope Section (Upper Limit)
(ℓ)
Tank Capacity
(ℓ)
Max. Operating Pressure
(MPa)
Exit Shape
33 Day(s) or more 1 ~ 1010 ~ 300100.41S (Sanitary Standards)
33 Day(s) or more 1 ~ 2020 ~ 300200.41S (Sanitary Standards)
33 Day(s) or more 1 ~ 3030 ~ 300300.41.5S (Sanitary Standards)
33 Day(s) or more 1 ~ 4040 ~ 300400.181.5S (Sanitary Standards)
33 Day(s) or more 1 ~ 5050 ~ 300500.181.5S (Sanitary Standards)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Pressure Tanks Agitators None Body Material SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)