• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ultra-compact Automatic Welding Reducer

Ultra-compact Automatic Welding Reducer

Ultra-compact automatic welding reducer manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for.
· Material: SUS316L single melt material · Nominal diameter: 1/4B(8A), 3/8B(10A), 1/2B(15A)
· Applicable fluids: Water, steam, gases non-corrosive to fitting components.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
UJS-6.35M-3.2M-AW-S-EAJ
UJS-9.52M-6.35M-AW-S
UJS-12.7M-6.35M-AW-S
UJS-12.7M-9.52M-AW-S
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal Dia. Nominal Dia. (2nd Fitting) Max. Operating Pressure
(MPa)
98 Day(s) or more 1/4B(8A)1/8B(6A)21.5
Quote 3/8B(10A)1/4B(8A)21.5
98 Day(s) or more 1/2B(15A)1/4B(8A)16.2
Quote 1/2B(15A)3/8B(10A)16.2

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Butt Welding Type Fitting Shape Reducer Material SUS316 Single Melt Material
Surface Treatment No Applicable Fluid Water / Steam / Gas that does not corrode fitting parts Length L(mm) 16
Length of the weld Short Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)