• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

UNITTA Mectrol Open End Type, Trapezoidal Tooth Profile, Inch-Pitch

UNITTA Mectrol Open End Type, Trapezoidal Tooth Profile, Inch-Pitch

Cutaway type of belt that is molded so that core wire is embedded in parallel and is cut to the desired length.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
UM[79-2362/1]-H-75[K,​S]CUW
UM[79-2362/1]-H-75KCWT
UM[79-2362/1]-H-75SCNUW
UM[79-2362/1]-H-100[K,​S]CUW
UM[79-2362/1]-H-100[K,​S]CWT
UM[79-2362/1]-H-100SCNUW
UM[79-2362/1]-H-150[K,​S]CUW
UM[79-2362/1]-H-150KCWT
UM[79-2362/1]-H-150SCNUW
UM[79-2362/1]-H-200[K,​S]CUW
UM[79-2362/1]-H-200[K,​S]CWT
UM[79-2362/1]-H-200SCNUW
UM[79-2362/1]-H-300[K,​S]CUW
UM[79-2362/1]-H-300[K,​S]CWT
UM[79-2362/1]-H-300SCNUW
UM[79-2362/1]-H-400[K,​S]CUW
UM[79-2362/1]-H-400[K,​S]CWT
UM[79-2362/1]-H-400SCNUW
UM[79-2362/1]-H-500[K,​S]CWT
UM[79-2362/1]-H-600[K,​S]CWT
UM[105-3149/1]-L-50[K,​S]CUW
UM[105-3149/1]-L-50[K,​S]CWT
UM[105-3149/1]-L-50SCNUW
UM[105-3149/1]-L-75[K,​S]CUW
UM[105-3149/1]-L-75[K,​S]CWT
UM[105-3149/1]-L-75SCNUW
UM[105-3149/1]-L-100[K,​S]CUW
UM[105-3149/1]-L-100[K,​S]CWT
UM[105-3149/1]-L-100SCNUW
UM[105-3149/1]-L-150[K,​S]CUW
UM[105-3149/1]-L-150[K,​S]CWT
UM[105-3149/1]-L-150SCNUW
UM[105-3149/1]-L-200[K,​S]CUW
UM[105-3149/1]-L-200[K,​S]CWT
UM[105-3149/1]-L-200SCNUW
UM[105-3149/1]-L-300[K,​S]CUW
UM[105-3149/1]-L-300[K,​S]CWT
UM[105-3149/1]-L-300SCNUW
UM[105-3149/1]-L-400[K,​S]CUW
UM[105-3149/1]-L-400[K,​S]CWT
UM[105-3149/1]-L-400SCNUW
UM[197-5905/1]-XL-25[K,​S]CUW
UM[197-5905/1]-XL-25[K,​S]CWT
UM[197-5905/1]-XL-25SCNUW
UM[197-5905/1]-XL-50[K,​S]CUW
UM[197-5905/1]-XL-50[K,​S]CWT
UM[197-5905/1]-XL-50SCNUW
UM[197-5905/1]-XL-75[K,​S]CUW
UM[197-5905/1]-XL-75[K,​S]CWT
UM[197-5905/1]-XL-75SCNUW
UM[197-5905/1]-XL-100[K,​S]CUW
UM[197-5905/1]-XL-100[K,​S]CWT
UM[197-5905/1]-XL-100SCNUW
UM[197-5905/1]-XL-150[K,​S]CUW
UM[197-5905/1]-XL-150[K,​S]CWT
UM[197-5905/1]-XL-150SCNUW
UM[197-5905/1]-XL-200[K,​S]CUW
UM[197-5905/1]-XL-200[K,​S]CWT
UM[197-5905/1]-XL-200SCNUW
Part NumberVolume DiscountDays to Shipวันจัดส่งCore Wire Material Belt Series Nominal Width W (mm)
(mm)
Nominal Width W (Inch)
(Inch)
Pitch Circumference
(mm)
The Number of Teeth Thermoplastic polyurethane details Tooth surface canvas treatment Canvas Processing of Tooth Surface Details of Thermoplastic Polyurethane Number of Teeth
8 Day(s) or more Aramid / Steel CordH75-12.7-UW (white / hardness 92A)No-"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more AramidH75-12.7-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"79 ~ 2362
8 Day(s) or more [Steel Cord] SteelH75-12.7-UW (white / hardness 92A)PresenceIncluded"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH100-12.7-UW (white / hardness 92A)No-"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH100-12.7-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"79 ~ 2362
8 Day(s) or more [Steel Cord] SteelH100-12.7-UW (white / hardness 92A)PresenceIncluded"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH150-12.7-UW (white / hardness 92A)No-"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more AramidH150-12.7-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"79 ~ 2362
8 Day(s) or more [Steel Cord] SteelH150-12.7-UW (white / hardness 92A)PresenceIncluded"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH200-12.7-UW (white / hardness 92A)No-"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH200-12.7-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"79 ~ 2362
8 Day(s) or more [Steel Cord] SteelH200-12.7-UW (white / hardness 92A)PresenceIncluded"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH300-12.7-UW (white / hardness 92A)No-"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH300-12.7-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"79 ~ 2362
8 Day(s) or more [Steel Cord] SteelH300-12.7-UW (white / hardness 92A)PresenceIncluded"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH400-12.7-UW (white / hardness 92A)No-"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH400-12.7-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"79 ~ 2362
8 Day(s) or more [Steel Cord] SteelH400-12.7-UW (white / hardness 92A)PresenceIncluded"UW (White, Hardness 92A)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH500-12.7-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordH600-12.7-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"79 ~ 2362
8 Day(s) or more Aramid / Steel CordL-509.525105 ~ 3149UW (white / hardness 92A)No---
8 Day(s) or more Aramid / Steel CordL-509.525105 ~ 3149WT (milky-white / hardness 92)No---
8 Day(s) or more [Steel Cord] SteelL-509.525105 ~ 3149UW (white / hardness 92A)Available---
8 Day(s) or more Aramid / Steel CordL-759.525105 ~ 3149UW (white / hardness 92A)No---
8 Day(s) or more Aramid / Steel CordL-759.525105 ~ 3149WT (milky-white / hardness 92)No---
8 Day(s) or more [Steel Cord] SteelL-759.525105 ~ 3149UW (white / hardness 92A)Available---
8 Day(s) or more Aramid / Steel CordL-1009.525105 ~ 3149UW (white / hardness 92A)No---
8 Day(s) or more Aramid / Steel CordL-1009.525105 ~ 3149WT (milky-white / hardness 92)No---
8 Day(s) or more [Steel Cord] SteelL-1009.525105 ~ 3149UW (white / hardness 92A)Available---
8 Day(s) or more Aramid / Steel CordL-1509.525105 ~ 3149UW (white / hardness 92A)No---
8 Day(s) or more Aramid / Steel CordL-1509.525105 ~ 3149WT (milky-white / hardness 92)No---
8 Day(s) or more [Steel Cord] SteelL-1509.525105 ~ 3149UW (white / hardness 92A)Available---
8 Day(s) or more Aramid / Steel CordL-2009.525105 ~ 3149UW (white / hardness 92A)No---
8 Day(s) or more Aramid / Steel CordL-2009.525105 ~ 3149WT (milky-white / hardness 92)No---
8 Day(s) or more [Steel Cord] SteelL-2009.525105 ~ 3149UW (white / hardness 92A)Available---
8 Day(s) or more Aramid / Steel CordL-3009.525105 ~ 3149UW (white / hardness 92A)No---
8 Day(s) or more Aramid / Steel CordL-3009.525105 ~ 3149WT (milky-white / hardness 92)No---
8 Day(s) or more [Steel Cord] SteelL300-9.525-UW (white / hardness 92A)PresenceIncluded"UW (White, Hardness 92A)"105 ~ 3149
8 Day(s) or more Aramid / Steel CordL-4009.525105 ~ 3149UW (white / hardness 92A)No---
8 Day(s) or more Aramid / Steel CordL-4009.525105 ~ 3149WT (milky-white / hardness 92)No---
8 Day(s) or more [Steel Cord] SteelL400-9.525-UW (white / hardness 92A)PresenceIncluded"UW (White, Hardness 92A)"105 ~ 3149
8 Day(s) or more Aramid / Steel CordXL-255.08197 ~ 5905UW (white / hardness 92A)No---
8 Day(s) or more Aramid / Steel CordXL25-5.08-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"197 ~ 5905
8 Day(s) or more [Steel Cord] SteelXL25-5.08-UW (white / hardness 92A)PresenceIncluded"UW (White, Hardness 92A)"197 ~ 5905
8 Day(s) or more Aramid / Steel CordXL50-5.08-UW (white / hardness 92A)No-"UW (White, Hardness 92A)"197 ~ 5905
8 Day(s) or more Aramid / Steel CordXL50-5.08-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"197 ~ 5905
8 Day(s) or more [Steel Cord] SteelXL-505.08197 ~ 5905UW (white / hardness 92A)Available---
8 Day(s) or more Aramid / Steel CordXL75-5.08-UW (white / hardness 92A)No-"UW (White, Hardness 92A)"197 ~ 5905
8 Day(s) or more Aramid / Steel CordXL75-5.08-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"197 ~ 5905
8 Day(s) or more [Steel Cord] SteelXL-755.08197 ~ 5905UW (white / hardness 92A)Available---
8 Day(s) or more Aramid / Steel CordXL100-5.08-UW (white / hardness 92A)No-"UW (White, Hardness 92A)"197 ~ 5905
8 Day(s) or more -XL--5.08197 ~ 5905WT (milky-white / hardness 92)No---
8 Day(s) or more [Steel Cord] SteelXL-1005.08197 ~ 5905UW (white / hardness 92A)Available---
8 Day(s) or more Aramid / Steel CordXL-1505.08197 ~ 5905UW (white / hardness 92A)No---
8 Day(s) or more Aramid / Steel CordXL-1505.08197 ~ 5905WT (milky-white / hardness 92)No---
8 Day(s) or more [Steel Cord] SteelXL-1505.08197 ~ 5905UW (white / hardness 92A)Available---
8 Day(s) or more Aramid / Steel CordXL-2005.08197 ~ 5905UW (white / hardness 92A)No---
8 Day(s) or more Aramid / Steel CordXL200-5.08-WT (milky-white / hardness 92)No-"WT (Milky White, Hardness 92)"197 ~ 5905
8 Day(s) or more [Steel Cord] SteelXL-2005.08197 ~ 5905UW (white / hardness 92A)Available---

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Belt Shape Open End Belt Tooth Surface Standard (One Side) Belt Material Polyurethane Belt

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)