• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ultraviolet Lighting

Part Number
OPDR-110-60UV375P
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSMain Body Type External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Number of LEDs
27 Day(s) or more 10Ring Shape50.1~8060----5.1~65.4101~13011020.1~303090

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Ultraviolet Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Direct Light Input Voltage DC12V

Please check the type/dimensions/specifications of the part OPDR-110-60UV375P in the Ultraviolet Lighting series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน OPDR-110-60UV375P ในชุด Ultraviolet Lighting

Products like this...

Part Number
OPDB-100X15UV375P
OPDB-132X15UV375P
OPDB-50X15UV375P
OPDB-50X48UV375P
OPDB-74X27UV375P
OPDR-50-28UV375P
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSMain Body Type External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Number of LEDs
27 Day(s) or more 10Bar Shape--100.1~15011010~30181.1~21.5--20.1~3020.524
27 Day(s) or more 10Bar Shape--100.1~15014210~30182.1~32.9--20.1~3020.536
27 Day(s) or more 10Bar Shape--60.1~806010~30180.1~10.8--20.1~3020.512
27 Day(s) or more 10Bar Shape--60.1~806250.1~80512.1~32.2--20.1~3028.536
27 Day(s) or more 10Bar Shape--80.1~1008610~30291.1~21.7--20.1~302027
27 Day(s) or more 10Ring Shape30.1~5050----1.1~21.120.1~302815.1~202018