Large Backlight Lighting

Large Backlight Lighting

A large and high uniformity backlight.

[Features]
· Employs the newest power LEDs, achieving high levels of luminosity, even with few LEDs.
· The special optical design helps improve uniformity with few LEDs.

Part Number
OPSM-E200X200B
OPSM-E200X200R
OPSM-E200X200W
OPSM-E300X200B
OPSM-E300X200R
OPSM-E300X200W
OPSM-E400X300B
OPSM-E400X300R
OPSM-E400X300W
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSEmitting Color Width W (Range)
(mm)
Width W
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
34 Day(s) or more 10Blue200.1~25023026010.1~2020
34 Day(s) or more 10Red200.1~25023026020.1~3024
34 Day(s) or more 10White200.1~25023026020.1~3024
34 Day(s) or more 10Blue250.1~33026020.1~3030
34 Day(s) or more 10Red250.1~33026020.1~3024
34 Day(s) or more 10White250.1~33026030.1~4018+18
34 Day(s) or more 10Blue250.1~43036050.1~8030+30
34 Day(s) or more 10Red250.1~43036040.1~5024+24
34 Day(s) or more 10White250.1~43036050.1~8024+24+24

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Square type Irradiation Direction Backlight
Light Source Since light Irradiation Light Type Diffuse light Length L (Range)(mm) 250.1~400
Height H (Range)(mm) 40.1~70 Height H (The max. value is applied for Flexible Type)(mm) 45 Number of LEDs 1
Input Voltage DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)