• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Power Dome Lighting

Power Dome Lighting

For text and color recognition on glossy and uneven surfaces.

[Features]
· Provides uniform illumination from the dome shaped diffusing reflecting surface. Further increases output by employing brand new power LEDs.
· Produces illumination with minimal shading, making it especially effective for text and color recognition, even on glossy and uneven surfaces.

Part Number
OPHD-210B
OPHD-210R
OPHD-210W
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
34 Day(s) or more 10Blue200~22320.1~3028.5131~200170101~111
34 Day(s) or more 10Red200~22320.1~3028.5131~200170101~111
34 Day(s) or more 10White200~22320.1~3028.5131~200170101~111

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Dome-shaped Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Diffuse light Number of LEDs 1
Input Voltage DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)