• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Power Ring Lighting

Power Ring Lighting

[Features]
· Uses ring shaped diffused light emissions to provide uniform illumination over wide areas.
· Uses brand new power LEDs for increased power.

Part Number
OPHR-210B
OPHR-210R
OPHR-210W
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
34 Day(s) or more 10Blue200~22320.1~3028.5131~20017028
34 Day(s) or more 10Red200~22320.1~3028.5131~20017027
34 Day(s) or more 10White200~22320.1~3028.5131~20017026

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Ring Shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Diffuse light Height H (Range)(mm) 15.1~20
Number of LEDs 1 Input Voltage DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)