• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Multi-Ring Lighting OPMR Series

Part Number
OPMR-200-156B
OPMR-200-156R
OPMR-200-156W
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Number of LEDs Input Voltage
27 Day(s) or more 10Blue150.1~20020020.1~3024131~20015620.1~3027.5--
28 Day(s) or more 10Red150.1~20020020.1~3024131~20015620.1~3027.5--
27 Day(s) or more 10White150.1~20020020.1~3024131~20015620.1~3027.5--

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Ring Shape Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Diffuse light

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)