• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Bar Lighting for Long Distances

Bar Lighting for Long Distances

Compatible with large workpieces and long distance illumination.

Part Number
OPDB-LE375B
OPDB-LE375IR850
OPDB-LE375R
OPDB-LE375UV400
OPDB-LE375W
OPDB-LE450B
OPDB-LE450IR850
OPDB-LE450R
OPDB-LE450UV400
OPDB-LE450W
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLight Type Emitting Color Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Number of LEDs
27 Day(s) or more 10Visible LightBlue250.1~39420.1~3022.515
27 Day(s) or more 10Infrared Ray-250.1~39420.1~3022.515
27 Day(s) or more 10Visible LightRed250.1~39420.1~3022.515
27 Day(s) or more 10Ultraviolet-250.1~39420.1~3022.515
27 Day(s) or more 10Visible LightWhite250.1~39420.1~3022.515
27 Day(s) or more 10Visible LightBlue250.1~46920.1~302718
27 Day(s) or more 10Infrared Ray-250.1~46920.1~302718
27 Day(s) or more 10Visible LightRed250.1~46920.1~302718
27 Day(s) or more 10Ultraviolet-250.1~46920.1~302718
27 Day(s) or more 10Visible LightWhite250.1~46920.1~302718

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Bar Shape Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Direct Light Length L (Range)(mm) 30.1~50 Length L(mm) 33
Height H (Range)(mm) 30.1~40 Height H (The max. value is applied for Flexible Type)(mm) 35.2 Input Voltage DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)